Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, Double-ended, 600 mm, 220 V, 10 W, 18W TL-D, 4000 K, 1200 lm, 20000 hour(s)

Ledtube DE 600mm 10W 840 T8 G13 EG

Product Description

Ecofit, LEDtube, T8, EM/Mains, Double-ended, 600 mm, 220 V, 10 W, LED alternative to 18W TL-D, 4000 K, 1200 lm, 20000 hour(s), 120 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003665338
Full order code: 872016924821200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003665338 en_AA pdf 822.7 kB

Visuals

Product-Photographs-929003665338_EU
Multiple assets
Product-Diagrams-929003665338_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE 600mm 10W 840 T8 G13 EG IES 19.9 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-LEDtube-Mains-T8-COMF-6979505-Ref-929003125315 pdf 668.9 kB