Pakistan - English

Philips Ecofit, LEDtube, T8, EM, Double-ended, 1200 mm, 220-240 V, 22 W, 36W TL-D, 6500 K, 2300 lm, 15000 hour(s)

Ledtube DE HO 1200mm 22W 765 T8 G13 C

Product Description

Ecofit, LEDtube, T8, EM, Double-ended, 1200 mm, 220-240 V, 22 W, LED alternative to 36W TL-D, 6500 K, 2300 lm, 15000 hour(s), 104 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003663038
Full order code: 872016920868100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003663038 en_AA pdf 794.4 kB

Visuals

Product-Photographs-929003663038_EU
Multiple assets
Product-Diagrams-929003663038_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE HO 1200mm 22W 765 T8 G13 C IES 10.7 kB