Pakistan - English

Philips Ecofit, LEDtube, T8, EM, Double-ended, 600 mm, 220-240 V, 9 W, 18W TL-D, 4000 K, 900 lm, 15000 hour(s)

Ledtube DE 600mm 9W 740 T8 G13

Product Description

Ecofit, LEDtube, T8, EM, Double-ended, 600 mm, 220-240 V, 9 W, LED alternative to 18W TL-D, 4000 K, 900 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003662708
Full order code: 872016920854400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003662708 en_AA pdf 790.7 kB

Visuals

Product-Photographs-929003662708_EU
Multiple assets
Product-Diagrams-929003662708_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE 600mm 9W 740 T8 G13 IES 10.7 kB