Pakistan - English

Philips Ecofit, LEDtube, T8, EM, Double-ended, 1200 mm, 220-240 V, 18 W, 36W TL-D, 6500 K, 1800 lm, 15000 hour(s)

Ledtube DE 1200mm 18W 765 T8 G13 C

Product Description

Ecofit, LEDtube, T8, EM, Double-ended, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003662638
Full order code: 872016920852000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003662638 en_AA pdf 793.9 kB

Visuals

Product-Photographs-929003662638_EU
Multiple assets
Product-Diagrams-929003662638_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE 1200mm 18W 765 T8 G13 C IES 10.8 kB