Pakistan - English

Philips LEDtube, T8, 1200 mm, 20 W, 6500 K, 2000 lm, 15000 hour(s)

Ledtube E DE HO 1200mm 20W 765 T8 G13

Product Description

LEDtube, T8, 1200 mm, 20 W, 6500 K, 2000 lm, 15000 hour(s), 100 lm/W, G13, Glass, RG0

Order code: 929003576210
Full order code: 694783048799800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003576210 en_AA pdf 780.4 kB

Visuals

Product-Photographs-929003576210_EU
Multiple assets
Product-Diagrams-929003576210_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube E DE HO 1200mm 20W 765 T8 G13 IES 10.9 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929001184608-EPD pdf 784.4 kB