Pakistan - English

Philips Ecofit, LEDtube, T8, Mains, Single-end, 600 mm, 110-220 V, 8 W, 17-18W TL-D, 6500 K, 800 lm, 15000 hour(s)

ECOFIT E LEDtube 600mm 8W 765 T8 WV

Product Description

Ecofit, LEDtube, T8, Mains, Single-end, 600 mm, 110-220 V, 8 W, LED alternative to 17-18W TL-D, 6500 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003561711

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003561711 en_AA pdf 789.7 kB

Visuals

Product-Photographs-929003561711_EU
Multiple assets
Product-Diagrams-929003561711_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ECOFIT E LEDtube 600mm 8W 765 T8 WV IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929003561611-EPD pdf 678.8 kB