Pakistan - English

Philips Ecofit, LEDtube, T8, Mains, Single-end, 1200 mm, 110-220 V, 16 W, 32-36W TL-D, 6500 K, 1600 lm, 15000 hour(s)

ECOFIT E LEDtube 1200mm 16W 765 T8 WV

Product Description

Ecofit, LEDtube, T8, Mains, Single-end, 1200 mm, 110-220 V, 16 W, LED alternative to 32-36W TL-D, 6500 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003561511

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003561511 en_AA pdf 787.2 kB

Visuals

Product-Photographs-929003561511_EU
Multiple assets
Product-Diagrams-929003561511_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ECOFIT E LEDtube 1200mm 16W 765 T8 WV IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929003087611 pdf 689.3 kB