Pakistan - English

Philips Ecofit, LEDtube, T8, EM, Single-end, 600 mm, 220-240 V, 9 W, 18W TL-D, 6500 K, 900 lm, 15000 hour(s)

Ecofit E LEDtube 600mm 9W 765 T8 I MY

Product Description

Ecofit, LEDtube, T8, EM, Single-end, 600 mm, 220-240 V, 9 W, LED alternative to 18W TL-D, 6500 K, 900 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003551037
Full order code: 871951447546500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003551037 en_AA pdf 799.4 kB

Visuals

Product-Photographs-929003551037_EU
Multiple assets
Product-Diagrams-929003551037_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ecofit E LEDtube 600mm 9W 765 T8 I MY IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-2ft-Ref-929001184808-EPD pdf 740.1 kB