Pakistan - English

Philips LEDtube, T8, Single-end, 1200 mm, 220-240 V, 18 W, 36W TL-D, 4000 K, 1800 lm, 15000 hour(s)

LEDtube HO 1200mm 18W 740 T8 SL ID

Product Description

LEDtube, T8, Single-end, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 4000 K, 1800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003550717
Full order code: 872016923454300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003550717 en_AA pdf 784.8 kB

Visuals

Product-Photographs-929003550717_EU
Multiple assets
Product-Diagrams-929003550717_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDtube HO 1200mm 18W 740 T8 SL ID IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929001184608-EPD pdf 784.4 kB