Pakistan - English

Philips Ecofit, LEDtube, T8, Mains, 600 mm, 9 W, 18W TL-D, 4000 K, 850 lm, CRI 70, 15000 hour(s)

Ledtube DE 600mm 9W 740 T8 G13 RCA

Product Description

Ecofit, LEDtube, T8, Mains, 600 mm, 9 W, LED alternative to 18W TL-D, 4000 K, 850 lm, CRI 70, 15000 hour(s), 94.00 lm/W, G13, Beam angle 240 degree(s), 600 mm, RG0, SDCM 7, PF 0.5, IP20

Order code: 929003147237
Full order code: 871951441172200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product