Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 19.5 W, 54W TL-D, 6500 K, 2000 lm, CRI 80, 20000 hour(s)

Ecofit LEDtube 1500mm 19.5W 865 T8

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 19.5 W, LED alternative to 54W TL-D, 6500 K, 2000 lm, CRI 80, 20000 hour(s), 102.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929003130802
Full order code: 871951440377200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product