Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 16 W, 36W TL-D, 6500 K, 1600 lm, CRI 80, 20000 hour(s)

Ecofit LEDtube 1200mm 16W 865 T8

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 16 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, CRI 80, 20000 hour(s), 100.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929003130602
Full order code: 871951440373400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003130602 pdf 67.6 kB
Product leaflet
Localized commercial leaflet 929003130602 en_AA pdf 800.1 kB

Brochures

Install instructions
Installation Instructions pdf 2.9 MB

Visuals

Product-Photographs-929003130602_EU
Multiple assets
Product-Diagrams-929003130602_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1200mm 16W 865 T8 IES 1.8 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929003130502-EPD pdf 684.2 kB