Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 16 W, 36W TL-D, 4000 K, 1600 lm, CRI 80, 20000 hour(s)

Ecofit LEDtube 1200mm 16W 840 T8

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 16 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, CRI 80, 20000 hour(s), 100.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929003130502
Full order code: 871951440371000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product