Pakistan - English

Philips LEDtube, T8, 1200 mm, 18.5 W, 6500 K, 2350 lm, 20000 hour(s)

Ledtube DE 1200mm 18.5W 865 T8 G13 TW

Product Description

LEDtube, T8, 1200 mm, 18.5 W, 6500 K, 2350 lm, 20000 hour(s), 127 lm/W, G13, Glass

Order code: 929003125915
Full order code: 871951440005400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003125915 en_AA pdf 817.9 kB

Visuals

Product-Photographs-929003125915_EU
Multiple assets
Product-Diagrams-929003125915_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE 1200mm 18.5W 865 T8 G13 TW IES 19.8 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-LEDtube-Mains-T8-COMF-6979505-Ref-929003125715 pdf 669.0 kB