Pakistan - English

Philips LEDtube, T8, 1200 mm, 18.5 W, 3000 K, 2250 lm, 20000 hour(s)

Ledtube DE 1200mm 18.5W 830 T8 G13 TW

Product Description

LEDtube, T8, 1200 mm, 18.5 W, 3000 K, 2250 lm, 20000 hour(s), 121 lm/W, G13, Glass

Order code: 929003125615
Full order code: 871951439999000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product