Pakistan - English

Philips LEDtube, T8, 600 mm, 9.5 W, 4000 K, 1200 lm, 20000 hour(s)

Ledtube DE 580mm 9.5W 840 T8 G13 TW

Product Description

LEDtube, T8, 600 mm, 9.5 W, 4000 K, 1200 lm, 20000 hour(s), 126 lm/W, G13, Glass

Order code: 929003125315
Full order code: 871951439993800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003125315 en_AA pdf 824.4 kB

Visuals

Product-Photographs-929003125315_EU
Multiple assets
Product-Diagrams-929003125315_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE 580mm 9.5W 840 T8 G13 TW IES 19.9 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-LEDtube-Mains-T8-COMF-6979505-Ref-929003125315 pdf 668.9 kB