Pakistan - English

Philips LEDtube, T8, 600 mm, 9.5 W, 3000 K, 1150 lm, 20000 hour(s)

Ledtube DE 580mm 9.5W 830 T8 G13 TW

Product Description

LEDtube, T8, 600 mm, 9.5 W, 3000 K, 1150 lm, 20000 hour(s), 121 lm/W, G13, Glass

Order code: 929003125215
Full order code: 871951439989100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product