Pakistan - English

Philips LEDtube, T8, Mains, Single-ended, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 800 lm, CRI 70, 15000 hour(s)

Ecofit E Mains 600mm 8W 765 T8 UY

New

Product Description

LEDtube, T8, Mains, Single-ended, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, CRI 70, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 7, PF 0.5, IP20

Order code: 929003087441
Full order code: 872110314297900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    1 years

Downloads

Family