Pakistan - English

Philips Ecofit, LEDtube, T8, Mains, Single-end, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 800 lm, 15000 hour(s)

Ecofit E Mains 600mm 8W 740 T8

Product Description

Ecofit, LEDtube, T8, Mains, Single-end, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003087311
Full order code: 871951436056300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003087311 en_AA pdf 711.7 kB

Visuals

Product-Photographs-929003087311_EU
Multiple assets
Product-Diagrams-929003087311_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ecofit E Mains 600mm 8W 740 T8 IES 4.6 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929003561611-EPD pdf 678.8 kB