Pakistan - English

Philips LEDtube, T8, 600 mm, 10 W, 4000 K, 1050 lm, 15000 hour(s)

Ledtube DE HO 600mm 10W 740 T8 G13

Product Description

LEDtube, T8, 600 mm, 10 W, 4000 K, 1050 lm, 15000 hour(s), 105 lm/W, G13, Glass, RG0

Order code: 929003064840
Full order code: 692234193013300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product