Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220 V, 19 W, 36W TL-D, 4000 K, 2000 lm, 20000 hour(s)
Ledtube DE 1200mm 19W 840 T8 G13
Product Description
Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220 V, 19 W, LED alternative to 36W TL-D, 4000 K, 2000 lm, 20000 hour(s), 105 lm/W, G13, Beam angle 240 degree(s), Glass
Specifications
- Cap-Base G13
- Nominal lifetime 20,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube