Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, Double-ended, 1200 mm, 220 V, 19 W, 36W TL-D, 4000 K, 2350 lm, 20000 hour(s)

Ledtube DE 1200mm 19W 840 T8 G13 EG

Product Description

Ecofit, LEDtube, T8, EM/Mains, Double-ended, 1200 mm, 220 V, 19 W, LED alternative to 36W TL-D, 4000 K, 2350 lm, 20000 hour(s), 123 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929002467838
Full order code: 872016924827400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product