Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 800 lm, 15000 hour(s)

Ledtube DE 600mm 8W 840 T8 G13 KSA

Product Description

Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s)

Order code: 929002454308
Full order code: 871951427058900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002454308 en_AA pdf 785.1 kB

Visuals

Product-Photographs-929002454308_EU
Multiple assets
Product-Diagrams-929002454308_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE 600mm 8W 840 T8 G13 KSA IES 18.0 kB