Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 22.3 W, 58W TL-D, 4000 K, 2300 lm, CRI 80, 30000 hour(s)

Ecofit LEDtube 1500mm HO 23W 840 T8 S

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 22.3 W, LED alternative to 58W TL-D, 4000 K, 2300 lm, CRI 80, 30000 hour(s), 100.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929002446302
Full order code: 871951426612400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002446302 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929002446302 en_AA pdf 782.1 kB

Brochures

Install instructions
Installation Instructions pdf 2.9 MB

Visuals

Product-Photographs-929002446302_EU
Multiple assets
Product-Diagrams-929002446302_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1500mm HO 23W 840 T8 S IES 2.4 kB
LDT
LDT File - Ecofit LEDtube 1500mm HO 23W 840 T8 S ldt 2.4 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929002446302-EPD pdf 676.3 kB