Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 600 mm, 9 W, 18W TL-D, 4000 K, 900 lm, CRI 80, 30000 hour(s)

Ecofit LEDtube 600mm HO 9W 840 T8 S

Product Description

Ecofit, LEDtube, T8, EM/Mains, 600 mm, 9 W, LED alternative to 18W TL-D, 4000 K, 900 lm, CRI 80, 30000 hour(s), 100.00 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929002445702
Full order code: 871951426604900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Family

Product