Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, Double-ended, 1200 mm, 220-240 V, 18 W, 36W TL-D, 4000 K, 1800 lm, 15000 hour(s)

Ledtube DE 1200mm 18W 1800lm 740 T8 G13

Product Description

Ecofit, LEDtube, T8, EM/Mains, Double-ended, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 4000 K, 1800 lm, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929002375308
Full order code: 871869976011300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002375308 en_AA pdf 754.9 kB

Visuals

Product-Photographs-929002375308_EU
Multiple assets
Product-Diagrams-929002375308_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE 1200mm 18W 1800lm 740 T8 G13 IES 18.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929001184608-EPD pdf 784.4 kB