Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, Double-ended, 1200 mm, 220-240 V, 16 W, 36W TL-D, 6500 K, 1600 lm, 15000 hour(s)

Ledtube DE 1200mm 16W 765 T8 G13

Product Description

Ecofit, LEDtube, T8, EM/Mains, Double-ended, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929002351968
Full order code: 871869975489100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002351968 en_AA pdf 797.4 kB

Visuals

Product-Photographs-929002351968_EU
Multiple assets
Product-Diagrams-929002351968_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE 1200mm 16W 765 T8 G13 IES 18.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929001184608-EPD pdf 784.4 kB