Pakistan - English

Philips LEDtube, T8, 1200 mm, 16 W, 6500 K, 1600 lm, 15000 hour(s)

Ledtube DE 1200mm 16W 765 T8 G13

Product Description

LEDtube, T8, 1200 mm, 16 W, 6500 K, 1600 lm, 15000 hour(s), 100.00 lm/W, G13

Order code: 929002351940
Full order code: 694793919172700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002351940 en_AA pdf 766.5 kB

Visuals

Product-Photographs-929002351940_EU
Multiple assets
Product-Diagrams-929002351940_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ledtube DE 1200mm 16W 765 T8 G13 ies 18.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929001184608-EPD pdf 784.4 kB