Pakistan - English

Philips LEDtube, T8, 1200 mm, 16 W, 4000 K, 1600 lm, 15000 hour(s)

Ledtube DE 1200mm 16W 740 T8 G13

Product Description

LEDtube, T8, 1200 mm, 16 W, 4000 K, 1600 lm, 15000 hour(s), 100.00 lm/W, G13

Order code: 929002351840
Full order code: 694793919170300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product