Pakistan - English

Philips LEDtube, T8, 600 mm, 8 W, 6500 K, 800 lm, 15000 hour(s)

Ledtube DE 600mm 8W 765 T8 G13

Product Description

LEDtube, T8, 600 mm, 8 W, 6500 K, 800 lm, 15000 hour(s), 100.00 lm/W, G13

Order code: 929002351740
Full order code: 694793919168000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product