Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, Double-ended, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 800 lm, 15000 hour(s)

LEDtube E DE 600mm 8W 765 T8

Product Description

Ecofit, LEDtube, T8, EM/Mains, Double-ended, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929002351720
Full order code: 872016928628300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product