Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 20 W, 54W TL-D, 6500 K, 2000 lm, 15000 hour(s)

LEDtube 1500mm 20W 765 T8 AP SL G

Product Description

Ecofit, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 20 W, LED alternative to 54W TL-D, 6500 K, 2000 lm, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s)

Order code: 929001940668
Full order code: 871869959609500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product