Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 20 W, 54W TL-D, 4000 K, 2000 lm, 15000 hour(s)

LEDtube 1500mm 20W 740 T8 AP SL G

Product Description

Ecofit, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 20 W, LED alternative to 54W TL-D, 4000 K, 2000 lm, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s)

Order code: 929001940568
Full order code: 871869959607100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001940568 en_AA pdf 767.1 kB

Visuals

Product-Photographs-929001940568_EU
Multiple assets
Product-Diagrams-929001940568_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDtube 1500mm 20W 740 T8 AP SL G IES 44.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929003087611 pdf 689.3 kB