Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 20 W, 54W TL-D, 6500 K, 2000 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 1500mm 20W 865 T8 I

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 20 W, LED alternative to 54W TL-D, 6500 K, 2000 lm, CRI 80, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s), Glass, 1500 mm, SDCM 6, PF 0.5, IP20

Order code: 929001338222
Full order code: 871869969710500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001338221 pdf 67.7 kB
Product leaflet
Localized commercial leaflet 929001338222 en_AA pdf 456.5 kB

Visuals

Product-Photographs-929001338222_EU
Multiple assets
Product-Diagrams-929001338222_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1500mm 20W 865 T8 I ies 1.9 kB