Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 19.5 W, 54W TL-D, 4000 K, 2000 lm, 15000 hour(s)

Ecofit LEDtube 1500mm 20W 840 T8 I TR

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 19.5 W, LED alternative to 54W TL-D, 4000 K, 2000 lm, 15000 hour(s), 102 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929001338124
Full order code: 872016928061800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001338124 en_AA pdf 488.5 kB

Visuals

Product-Photographs-929001338124_EU
Multiple assets
Product-Diagrams-929001338124_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1500mm 20W 840 T8 I TR ies 1.9 kB