Pakistan - English

Philips LEDtube, T8, Single-end, 600 mm, 220-240 V, 10 W, 18W TL-D, 6500 K, 1050 lm, 15000 hour(s)

LEDtube HO 600mm 10W 765 T8 SL ID

Product Description

LEDtube, T8, Single-end, 600 mm, 220-240 V, 10 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, 15000 hour(s), 105 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929001277517
Full order code: 872016923456700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product