Pakistan - English

Philips LEDtube, T8, Single-end, 600 mm, 220-240 V, 10 W, 18W TL-D, 4000 K, 1050 lm, 15000 hour(s)

LEDtube HO 600mm 10W 740 T8 SL ID

Product Description

LEDtube, T8, Single-end, 600 mm, 220-240 V, 10 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, 15000 hour(s), 105 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929001277417
Full order code: 872016923458100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001277417 en_AA pdf 519.0 kB

Visuals

Product-Photographs-929001277417_EU
Multiple assets
Product-Diagrams-929001277417_EU
Multiple assets

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-2ft-Ref-929001184808-EPD pdf 740.1 kB