Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 800 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 600mm 8W 840 T8 I

Product Description

Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, CRI 80, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s), Glass, 600 mm, SDCM 6, PF 0.5, IP20

Order code: 929001276222
Full order code: 871869969704400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001276221 pdf 66.9 kB
Product leaflet
Localized commercial leaflet 929001276222 en_AA pdf 456.4 kB

Visuals

Product-Photographs-929001276222_EU
Multiple assets
Product-Diagrams-929001276222_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 600mm 8W 840 T8 I ies 1.7 kB