Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, 36W TL-D, 6500 K, 1600 lm, 15000 hour(s)
Ecofit LEDtube 1200mm 16W 865 T8 I PH
Product Description
Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, RG0
Specifications
- Cap-Base G13
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube