Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, 36W TL-D, 6500 K, 1600 lm, CRI 80, 15000 hour(s)

Ecofit LEDtube 1200mm 16W 865 T8 I RCA

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, CRI 80, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s), 1200 mm, SDCM 6, PF 0.5, IP20, SVM 0.3, PstLM 0.1

Order code: 929001276137
Full order code: 871951425788700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001276137 en_AA pdf 448.4 kB

Visuals

Product-Photographs-929001276137_EU
Multiple assets
Product-Diagrams-929001276137_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1200mm 16W 865 T8 I RCA ies 1.8 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-COMF-6979505-Ref-929001276037-EPD pdf 679.4 kB