Pakistan - English

Philips Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, 36W TL-D, 4000 K, 1600 lm, 15000 hour(s)

Ecofit LEDtube 1200mm 16W 840 T8 I TR

Product Description

Ecofit, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929001276024
Full order code: 872016928053300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001276024 en_AA pdf 497.6 kB

Visuals

Product-Photographs-929001276024_EU
Multiple assets
Product-Diagrams-929001276024_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Ecofit LEDtube 1200mm 16W 840 T8 I TR ies 1.8 kB