Pakistan - English

Philips Ecofit, LEDtube, T8, EM, Single-end, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 800 lm, 15000 hour(s)

8W (18W) G13 Cool daylight Linear tube

Product Description

Ecofit, LEDtube, T8, EM, Single-end, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929001184808
Full order code: 871869652507400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001184808 en_AA pdf 490.0 kB

Visuals

Product-Photographs-929001184808_EU
Multiple assets
Product-Diagrams-929001184808_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDtube 600mm 8W 765 T8 AP C G ies 1.8 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-2ft-Ref-929001184808-EPD pdf 740.1 kB