Pakistan - English

Philips CorePro, LEDtube, T8, 500 mm, 7 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 900 lm, 50000 hour(s)

7T8/COR/18-5CCT/MF9/G 25/1

Product Description

CorePro, LEDtube, T8, 500 mm, 7 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 900 lm, 50000 hour(s), 128 lm/W, G13, Glass

Order code: 929004244604

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads