Pakistan - English

Philips CorePro, LEDtube, T8, 900 mm, 12 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1550 lm, 50000 hour(s)

12T8/COR/36-5CCT/MF15/G/120-347V 25/1

Product Description

CorePro, LEDtube, T8, 900 mm, 12 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1550 lm, 50000 hour(s), 129 lm/W, G13, Glass

Order code: 929003795804

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads