Pakistan - English

Philips CorePro, LEDtube, T8, 1200 mm, 14.5 W, 5000 K, 2100 lm, 50000 hour(s)

14.5T8/COR/48-850/MF21/G/DIM 25/1

Product Description

CorePro, LEDtube, T8, 1200 mm, 14.5 W, 5000 K, 2100 lm, 50000 hour(s), 144.00 lm/W, G13, Glass

Order code: 929003524904

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads