Products
Product | Compare | |||||
---|---|---|---|---|---|---|
16 | 1,850 | 6500 | G5 | |||
8 | 1,050 | 4000 | G5 | |||
8 | 1,050 | 6500 | G5 | |||
16 | 2,100 | 4000 | G5 | |||
16 | 2,100 | 6500 | G5 | |||
16 | 2,100 | 6500 | G5 | |||
8 | 900 | 3000 | G5 | |||
8 | 900 | 4000 | G5 |
13 items
of 2
Products per page
Product family information
Description
The professional LEDtube MainsFit is a better LED solution suitable for replacing T5 fluorescent lamps. The product provides a natural lighting effect for use in general lighting applications, as well as instant energy savings – an environmentally friendly solution.
Benefits
Low total cost of ownership
Easy upgrade to LED lighting technology
Features
DLC certified
Reliable performance throughout 50,000hrs