Pakistan - English

Philips CorePro, LEDtube, T8, Universal, 600 mm, 8 W, 18W TL-D, 4000 K, 900 lm, CRI 80, 50000 hour(s)

CorePro LEDtube UN 600mm HO 8W840 T8

Product Description

CorePro, LEDtube, T8, Universal, 600 mm, 8 W, LED alternative to 18W TL-D, 4000 K, 900 lm, CRI 80, 50000 hour(s), 112 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002419902
Full order code: 871869978279500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product