Pakistan - English

Philips CorePro, LEDtube, T8, Universal, 600 mm, 8 W, 18W TL-D, 3000 K, 850 lm, CRI 80, 50000 hour(s)

CorePro LEDtube UN 600mm HO 8W830 T8

Product Description

CorePro, LEDtube, T8, Universal, 600 mm, 8 W, LED alternative to 18W TL-D, 3000 K, 850 lm, CRI 80, 50000 hour(s), 106 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002419802
Full order code: 871869978277100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002419802 pdf 67.7 kB
Product leaflet
Localized commercial leaflet 929002419802 en_AA pdf 821.2 kB

Brochures

Install instructions
LEDtube Installation Guide UN pdf 5.3 MB

Visuals

Product-Photographs-929002419802_EU
Multiple assets
Product-Diagrams-929002419802_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube UN 600mm HO 8W830 T8 IES 91.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Universal-T8-COMF-7033736-Ref-929002419902-EPD pdf 670.4 kB