Pakistan - English

Philips CorePro, LEDtube, T8, Universal, 1500 mm, 23 W, 58W TL-D, 4000 K, 2700 lm, CRI 80, 50000 hour(s)

CorePro LEDtube UN 1500mm HO 23W840 T8

Product Description

CorePro, LEDtube, T8, Universal, 1500 mm, 23 W, LED alternative to 58W TL-D, 4000 K, 2700 lm, CRI 80, 50000 hour(s), 117 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929001869602
Full order code: 871869680174100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001869602 pdf 67.6 kB
Product leaflet
Localized commercial leaflet 929001869602 en_AA pdf 533.5 kB

Brochures

Install instructions
LEDtube Installation Guide UN pdf 5.3 MB

Visuals

Product-Photographs-929001869602_EU
Multiple assets
Product-Diagrams-929001869602_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube UN 1500mm HO 23W840 T8 ies 23.8 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Universal-T8-COMF-7033736-Ref-929001869602-EPD pdf 682.3 kB