Pakistan - English

Philips CorePro, LEDtube, T8, Universal, 1200 mm, 18 W, 36W TL-D, 4000 K, 2000 lm, CRI 80, 50000 hour(s)

CorePro LEDtube UN 1200mm HO 18W840 T8

Product Description

CorePro, LEDtube, T8, Universal, 1200 mm, 18 W, LED alternative to 36W TL-D, 4000 K, 2000 lm, CRI 80, 50000 hour(s), 111 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929001869302
Full order code: 871869680168000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001869302 pdf 68.2 kB
Product leaflet
Localized commercial leaflet 929001869302 en_AA pdf 532.9 kB

Brochures

Install instructions
LEDtube Installation Guide UN pdf 5.3 MB

Visuals

Product-Photographs-929001869302_EU
Multiple assets
Product-Diagrams-929001869302_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube UN 1200mm HO 18W840 T8 ies 23.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-Universal-T8-COMF-7033736-Ref-929001869302-EPD pdf 682.4 kB